Adjustable Table E 1027

Article number:   Adjustable_Table_E_1027_1

Manufacturer: Classicon
Product family: Furniture
Product group: Tables
Designed in: Germany
Manufactured in: Germany
Date of publishing:12/21/2012
Edition number: 1
Width (mm): 510
Height (mm): 1010
Depth (mm): 510
Weight Net (Kg): 0

Product description

Designed by Eileen Gray, 1927; - This is perhaps the classic among the classics is this perhaps the classic. Its ingeniously proportioned, distinctive form has made this height-adjustable table one of the most popular design icons of the 20th century. It is named after the summer house E 1027 “Maison en bord de mer” that Eileen Gray built for herself and for her collaborator, Jean Badovici. The secret code-name likewise comes from her: E is for Eileen, 10 for Jean (J is the 10th letter of the alphabet), 2 for B(adovici) and 7 for G(ray). Adjustable side table. Frame of chromium-plated steel tubing. Top of clear crystal glass, parsol grey or black laquered metal. Details see price list. Authorised by The World Licence Holder Aram Designs Ltd, London

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

http://Classicon.bimobject.com/Adjustable_Table_E_1027_1
Product data url: http://www.classicon.com/e...
Installation instructions: http://www.classicon.com/e...
Product certification:
Technical description:
Youtube clip:
EAN code: -

BIMobjects download center

PDF PDF
Technical Drawing Download file
AutoCAD AutoCAD
3D DXF Download file
Revit Revit
Download file

Related information

Material main: Chrome
Material secondary: Glass
Other products in this group:

Accessories:

Classification

Bimobject Category: Furniture
IFC classification: Furniture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26
Code:
Description:
Code:
Description:
Code:
Description:
: